text.skipToContent text.skipToNavigation

CABLE MANAGEMENT RINGS - 2 X 6 in - PACKAGE OF TWO

60400062 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These rings allow efficient routing of patch or cross connect cables between distribution racks. They can be mounted where needed on the front and back of the Mighty Mo racks. Black.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Promotes efficient routing of patch or cross connect cables
  • Maximum cable capacity is 135 Category 6 cables
  • The rings are fabricated out of round stock with a powder coat finish
  • Includes all necessary mounting hardware

Specifications

General Info
Product Line Ortronics
UPC Number 662875282631
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;