text.skipToContent text.skipToNavigation

Vented Equipment Shelf - slide-out - 17.5 W x 4 in H x 18 in D - black

604044938 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19in server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 35 lbs: Supports weight lift equipment
  • Vented tray: Ideal for mounting equipment that requires bottom ventilation
  • Unique flange down style and slide-out tray: Excellent choice for equipment that requires side access and front access without disturbing equipment mounted above

Specifications

General Info
Product Line Ortronics
UPC Number 662875242093
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;