text.skipToContent text.skipToNavigation

Cantilevered Vented Equipment Shelves - 17.5 W x 1.45 in H x 24 in D - black

604045081 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19in
server rack or cabinet, these shelves come in a variety of configurations including:fixed, sliding, vented, adjustable, including different mounting options.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 85 lbs of evenly distributed weight: Supports medium weight equipment
  • Vented tray: Ideal for mounting equipment that requires bottom ventilation

Specifications

General Info
Product Line Ortronics
UPC Number 662875267317
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;