text.skipToContent text.skipToNavigation

Mighty Mo 20 PDU Mounting Brackets, Rack Mount, 1 Deep, 1 Wide, White

MM20PDUMB1D1W-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Mighty Mo 20 PDU Mounting Bracket Kits are designed to mount “Button Mount” PDUs to the VMD style vertical managers or rear channels of the Mighty Mo 20 open racks. Offset, Flat and Vertical manager style brackets are available, which provide multiple mounting options.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Four versions available: Offset, Flat or Vertical Manager mount.
  • Single or Double Wide PDU Mounting: 1 PDU or 2 PDU mount.
  • Available in Black or White: Matches the colors of the Mighty Mo 20.

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875343783
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 4.13 in
Product Depth US 2.31 in
Product Height US 3.48 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;