text.skipToContent text.skipToNavigation

Mighty Mo 20 Vertical Cable Tray - 2 in W x 12 in D for 7 ft MM20 4-post racks

MM20VCT70212-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical cable trays consist of a pre-cut section of Cablofil® cable tray and mounting hardware designed to mount on the rack and manage distribution cables routing from the patch panel and equipment out of the rack. It mounts to the strut on the rack and can be adjusted front to back.
Color Black
Rack Units 45 U
  • 45 U
Width 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts vertically on the side of a 4 post rack: Provides cable management for distribution terminated to patch panels vertically out of the rack.
  • Wire frame construction: Provides cable management above and below equipment while not blocking side ventilating airflow.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875216063
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 2.0 in
Product Depth US 12.0 in
Product Height US 79.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;