text.skipToContent text.skipToNavigation

Pipe Clamp

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Nominal pipe size range: 3.5”– 4”, pipe outside diameter: 3.2”–4.5” Manufactured from electroplated tinned bronze. Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface. 5pk.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured from electroplated tinned bronze
  • Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface
  • Sold in packages of 5

Specifications

General Info
Product Line Ortronics
UPC Number 662875665632
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 3.63 in
Product Depth US 3.0 in
Product Height US 1.66 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I would like to know the width of the 4” clamp at the widest point. I do not see it in the specs sheet.

Asked by: Mwatson
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_PCU152, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT