text.skipToContent text.skipToNavigation

Horizontal Cable Manager, Single Sided, 1 rack unit, White

SHMC1RUW Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Horizontal cable managers are available in 1RU, 2RU, 3RU, and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included
hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated

Color White
Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a choice of less rack space or more capacity.
  • No additional parts to order.
  • Protects cables, equipment and network performance.

Specifications

General Info
Product Line Ortronics
UPC Number 662875288237
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 7.3 in
Product Height US 1.72 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the depth of the 2RU

Asked by: Anonymous
Approximately 8" The answer can be found in the CAD drawing under resources should you need further dimensions. Middle Atlantic Products has some that are less deep for more AV-Centric applications. Please consider those as well.
Answered by: Wiremold Tech Support
Date published: 2022-09-16
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SHMC1RUW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT