text.skipToContent text.skipToNavigation

Wood Floor Anchors, Wooden floor anchors; (2) 3/8”” x 2”” bolts, with washers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wood Floor Anchors, Set of Two with Washers

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Zinc plated for corrosion resistance

Specifications

General Info
Product Line Ortronics
UPC Number 662875559429
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 3.0 in
Product Depth US 0.75 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;