Compact Edge Cabinet, 4 RU, Solid Door - Black
CECWM4RUSD-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Compact Edge Cabinet (CEC) series wall-mount cabinet offer a unique versatile solution for edge computing, purpose built for equipment and application advancements all in a small form factor. The low-profile design positions rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The CEC series cabinet is capable of housing a complete network, including up to 4RU of traditional rack mount equipment..
Door Type
Solid Door
- Perforated Door
- Plexiglass Door
- Solid Door
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Rack Mount: Enables low-profile mounting allowing for easy installation, access, and maintenance.
- Maximizing Space: Two pairs of 4 RU rails are supplied to mount a variety of network equipment, auxiliary equipment, power and panel. One Pivoting Panel Mounting Bracket Kit has been supplied to free up vertical space and improve access to the rear of installed patch panels. (Additional kits sold separately - CECPPM1RU)
- PCI Compliance: User access is controlled by an integrated swing handle with lock.
- Certified Load Rating per UL2416: 135 lbs total (125 lbs per pair of mounting rails and 10 lbs on the door)
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875032632 | ||
Country Of Origin | United States | ||
Included | (2) pairs of mounting rails and (1) CECPPM1RU Pivoting Panel Mount Bracket Kit | ||
Standard | UL2416 | ||
Type | Cabinet |
Dimensions
Product Width US | 23.25 in | ||
Product Depth US | 7.91 in | ||
Product Height US | 26.64 in |
Technical Information
Rack Units | 4 | ||
Mounting | Wall | ||
Static Load Capacity | 135 lb |
Resources
Cutsheet
Submittal Sheet
Customer Drawing No.
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1