Discontinued - Q-Series Standard EIA 2 Post Equipment Rack - 6'H, 38U, 3 in Channel Depth, Aluminum
19-72-T2SD
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Standard Equipment Rack,19 '', Clear, 20.19''W x 72.00''H x 15.00''D, 3'' Channel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Durable construction: Constructed of 6061-T6 structural-grade aluminum
- EIA standard: 3”” x 1-1/4”” channel uprights
- #12-24 threaded EIA hole pattern: Compliant to mount numerous types of 19" panels and equipment.
- Easy Installation: Self-squaring and self-supporting
- Meets EIA-310 standards
- Listed to the UL 2416 Standard for Communication Circuit Accessories
- Includes 12-24 mounting screws
- Equipped with standard 1/2”” junctioning holes for securing multiple-rack lineup
Specifications
General Info
Product Line | Ortronics | ||
Color | Aluminum | ||
UPC Number | 662875581130 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 2416 | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Rack Units | 38 | ||
Frame | Aluminum | ||
Static Load Capacity | 1000 lb |
Resources
Cutsheet
BIM Models
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1