text.skipToContent text.skipToNavigation

Cable Management Support Bar - U-Type - 1.5 D - 19 in W - black

60400046 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable management support bars ensure excess tension is not placed on jacks or terminations and help with routing cables within a rack or cabinet.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides strain relief at the rear of a standard 19" rack for horizontal wiring cables that are terminated to modular patch panels that do not include this type of management
  • The U-type 1.5" deep, support bar is mounted with thumbscrews to the rear upright U-channel of a rack

Specifications

General Info
Product Line Ortronics
UPC Number 662875029731
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;