text.skipToContent text.skipToNavigation

CABLE MANAGEMENT PANEL - Includes 5 steel rings - 3 horizontal - 2 vertical

60400132 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These horizontal cable managers provide organized routing and management for cables within the rack. Panels are available in a variety of configurations to accommodate different densities, rack unit sizes and ring layouts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides organized management of patch cables horizontally. Eliminates congestion around equipment and manages patch cables
  • Rings made out of steel. Sturdy and durable
  • 40% ring fill capacity using Category 6 cable is 40 cables
  • Effectively manages 24-port patch panels

Specifications

General Info
Product Line Ortronics
UPC Number 662875431558
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;