Double Equipment Shelf for Mighty Mo Racks - 19 x 5.25 in x 24 in - black - works with 6.5 in channel racks
60400355
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand double equipment shelf supports miscellaneous equipment, test gear, etc. The double shelves work with Mighty Mo racks with 6.5” deep channels. Shelf widths are available in 17”, 18.75” and 21.37”. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides organized management of patch cables horizontally. Eliminates congestion around equipment and manages patch and cross connect cables vertically
- Rings made out of steel. Sturdy, durable and flexible: rings flex at end which allows ease of maintenance (insertion or removal of cables)
- Maximum ring fill capacity using Category 6 cable is 60 cables
- Ideal where space is premium, mounts to front rail of Mighty Mo racks without overhanging
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875289487 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1