text.skipToContent text.skipToNavigation

Discontinued - Folding Keyboard Shelf - 19 W x 7 in H x 15.5 in D - 1 rack unit - black

60400550 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 60ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This shelf has a keyboard tray which folds up and locks in place. The tray holds all full standard keyboards up
to 19˝ Wide. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts full size keyboards up to 18.875" W: Eliminates the need for a special keyboard
  • Folding keyboard tray: Flat when fully extended, locks in place when folded up
  • Rear support brackets (optional): Adjustable for different mounting depths and gives the shelf support for a computer monitor
  • Comes equipped for installation of mouse pad tray: Many accessories to fit multiple applications
  • Mounting hardware included (standard 12-24 screws): Easy to install
  • Made out of steel: Sturdy and durable

Specifications

General Info
Product Line Ortronics
UPC Number 662875433392
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;