text.skipToContent text.skipToNavigation

Cable Management Panel - four horizontal - four vertical distribution rings, 2 rack units, black D - three 1.5 in x 2 in cutouts - 2 rack units - 3.5 in - black

808044915 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand cable management panels provide organized movement of patch cables horizontally and vertically on 19” EIA distribution racks. Cable Management Panel - four horizontal - four vertical distribution rings - 2 H x 4 in D - 24 routing clips - .1 in W x 2.63 in D - three 1.5 in x 2 in cutouts - 2 rack units - 3.5 in - black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable aluminum panel
  • Includes mounting screws
  • Powder coat paint finish

Specifications

General Info
Product Line Ortronics
UPC Number 662875233688
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;