text.skipToContent text.skipToNavigation

Wire range: max 10-strand, min 14-strand, bolt hole size: #8, ampere rating: 25. 10 Pack

COTL1014 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Copper Offset Terminal Lugs

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL Listed
  • Wire range: #8 Str - #2 St

Specifications

General Info
Product Line Ortronics
UPC Number 662875665373
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 1.03 in
Product Depth US 1.0 in
Product Height US 0.31 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;