text.skipToContent text.skipToNavigation

Rack Base Dust Cover - 19 in Rack - 3 in Channel - 19.88 in W x .75 in Hx 5.30 in D - Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fully shields the self-support base opening to keep dust from accumulating, and provides a clean installation. Cover easily assembles without the use of tools and is constructed of 16-gauge steel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover provides protection from dust and objects.
  • Side tabs can be hand bent:No tools required .

Specifications

General Info
Product Line Legrand
Color Gray
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;