text.skipToContent text.skipToNavigation

MM20 Equipment Support Brackets - set of brackets 6 in D for rear support on all MM20 racks - Black

MM20ESB06-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 6" equipment support brackets can be cantilever mounted at the rear of any Mighty Mo rack and used to support equipment mounted to the front rails. Deeper equipment support brackets are sized to the 16-1/4" to 30" channel racks and 4-point mount with the equipment's mounting ears to provide zero unit support from front to back.
Color Black
Depth 6.5 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6”” cantilever style: Mount at the rear of any Mighty Mo rack and support equipment mounted to the front rails.
  • 16-1/4”” to 30”” 4-point style: Mount at 4-points and are sized to the 16-1/4" to 30" channel racks and 4-point racks mounting behind the equipment's mounting ears to provide zero unit support from front to back.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875215950
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 1.75 in
Product Depth US 6.18 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;