text.skipToContent text.skipToNavigation

Rack Unit Cage Nuts - 12-24 - pk of 50

RU-1224CN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® mounting screws replace lost or damaged screws for patch panels and cable management panels. These combination head screws with #12-24 threads have a pilot point for easy starting.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eliminates the need for individual cage nuts

Specifications

General Info
Product Line Ortronics
UPC Number 662875713593
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Dimensions
Product Width US 0.5 in
Product Depth US 0.4 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

do the mounting screws come with these?

Asked by: James
Hello James, Cage nuts are a separate part # RU-1224CN
Answered by: Product Specialist Team
Date published: 2023-10-17
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RU-1224CN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT