text.skipToContent text.skipToNavigation

Conduit Adapter for enhanced room controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent). They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient lighting control.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
  • 120/230/240/277 volt and 347 volt models
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency
  • Store load preset level and 16 scene preset levels for each load
  • Support energy saving manual-on, bi-level, tri-level and dimming control strategies

Specifications

General Info
Product Line Wattstopper
UPC Number 754182929061
Country Of Origin China
Dimensions
Product Width US 6.0 in
Product Weight US 1.45 lb
Product Volume US 153.68 cu in
Product Depth US 3.0 in
Product Height US 7.75 in
Additional Information
Product Environmental Profile Yes

Resources
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
It is possible that this is not the conduit adapter??? I need to know how can we adapt the low tension section to a conduit adapter.

Asked by: Anonymous
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-04-20

Can I see a picture of a LMRC-CA conduit adapter?

Asked by: Anonymous
Hi, Please find the drawing below for LMRC-CA.
Answered by: Tier 1 Tech Support
Date published: 2023-03-27
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LMRC-CA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT