text.skipToContent text.skipToNavigation

DLM WIRELESS ROOM/NETWORK SALES DEMO CASE

LMKT-RFCASE Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMKT-101 and LMKT-102 include an LMRC-100 Series Room Controller with one or two relays, an LMDC-100 Dual Technology Ceiling Mount Occupancy Sensor, an LMSW-100 Series Wall Switch with one or two buttons and two LMRJ-25 pre-terminated cables. The bundles provide energy efficient control of one or two lighting loads that meets or exceeds energy code requirements.
Number of Connectors
Plenum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated room controller, dual tech occupancy sensor and wall switch control one or two loads
  • Components plug together with LMRJ cables (included) eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency out of the box
  • Easy-to-use digital controls; IR transceivers for optional wireless configuration
  • Occupancy sensor combines PIR and ultrasonic for most comprehensive coverage
  • Facilitate code-mandated manual-on and bi-level lighting control strategies

Specifications

General Info
Product Line Wattstopper
UPC Number 754182943944
Country Of Origin United States

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;