text.skipToContent text.skipToNavigation

Discontinued - DLM AX3.8 JACE 8000, Max 125 Rooms

LMJA-8125-AX Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMJA-8xxx-AX (using AX 3.8) is a network controller designed to communicate with wired and wireless DLM network Bridges, for local in-room wired networks and/or LMCP panels.  It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple LMJA-8xxx’s and store historical data.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes Wattstopper 1st year software maintenance agreement.
  • Allows remote changes to occupancy sensor and daylighting sensor settings in real time
  • Adjusts scheduling of normal and after hours
  • Create standard and HCL lighting schedules. Schedules may be repeating seven day, calendar event based or astronomic control
  • Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-2xx or LMPL-201)

Specifications

General Info
Product Line Wattstopper
UPC Number 754182944989
Country Of Origin Mexico

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is there a replacement for the LMJA-8125? got a local non-profit using one and having issues, need to replace or upgrade

Asked by: david martin
The LMJA-8125 and LMJA-8125-SM are current products and can be ordered through your local Wattstopper Rep Agency or Distributor.
Answered by: Justin
Date published: 2024-01-19
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMJA-8125-AX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT