text.skipToContent text.skipToNavigation

Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, Black

LMDW-102-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-button Digital Dual Technology Wall Switch Occupancy Sensor
  • LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system.
  • Dual Technology sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182932399
Country Of Origin China
Number of Switches 2
Dimensions
Product Width US 2.0 in
Product Weight US 0.3 lb
Product Volume US 22.52 cu in
Product Depth US 2.24 in
Product Height US 4.49 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy
Number of Buttons 2
Amperage 20 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a LMDW-102-W controlling a single load. How to change the setting from manual on/auto off to auto on/auto off?

Asked by: Ryan
Follow the installation instrucions to put the system into PnL programming mode. the instr4uctions can be found here: file:///C:/Users/gerick1c/AppData/Local/Temp/MicrosoftEdgeDownloads/5b037cd0-6775-4294-8eca-ebe6baf740f3/BCS-WS-IS-LMDW-10x-23121-R04-1219%20(5).pdf ------------------------------- 1. Press and hold the 'Configure' button for 3 seconds to put the system into PnL programming mode. 2. When in programming mode, press and release the 'Feature' button to step to the MAN ON/Auto ON feature, then press the up or down button to change from MAN ON to Auto ON, or vice-versa. 3. Press and release the config button to step to the next load. 4. When all loads have been configured, press and hold the 'Configure' button for 3 seconds to exit PnL mode.
Answered by: Tier 1 Tech Support
Date published: 2024-01-30

I have a LMDW-102-W controlling a single load. How do I change the setting from manual on/auto off to auto on/auto off?

Asked by: Ryan
Ryan, There are two methods, in the latest LMCT-100-2 remote under Load settings there will be a setting listed as "operation" change this to auto and send. The second method is manually on the switch; push and hold the C button for 4 seconds to enter PnL mode. The screen will display LD1, you will press the F button until you see MODE - mind the sensor menu is fast. Once you see MODE hit the up arrow to change to AUTO. Once this is changed, push and hold C for 4 seconds to save and exit. Hope this helps! If any questions, please call out Technical support line 1-800-879-8585
Answered by: Justin
Date published: 2024-01-25

How do I use this controller? I want it set to motion detection.

Asked by: Steve
Good evening It would be best to contact Wattstopper Tech Support at 1-800-879-8585 option#1 for us to gather more information to help with answering your questions.
Answered by: Tier 1 Tech Support
Date published: 2023-01-19

Will this work with plug load receptacle?

Asked by: Banuk
Yes, the LMDW-102 will work with an LMPL plug load controller.
Answered by: Tier 1 Tech Support
Date published: 2022-02-01
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LMDW-102-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT