text.skipToContent text.skipToNavigation

Discontinued - Touchscreen Injector

LMTI-100-277 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 92ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Wattstopper’s DLM Touchscreen Injector (LMTI-100-xxx) is a power source for up to two DLM system touchscreens (LMEQ41). It provides ultimate flexibility to the area by converting the communication protocol of the space’s in-room bus (IRB) and supplies Power over Ethernet using either a 120VAC or 277VAC feed. Without the need for a separate controller or complex programming, the LMTI-100, combined with the LMEQ-41, provides the end-user with an elegant way to control the lighting system in the space. The LMTI-100 is ideal for DLM offices, education, and healthcare spaces where layered, dimmable, and tunable white lighting is desired through LMEQ-41 touchscreen control.
Voltage 277 VAC
  • 277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides PoE power and communication to power one or two touchscreens without the need for a separate controller or complex programming
  • Converts the communication protocol of the IRB to Po
  • Options for 120VAC or 277VAC applications
  • No configuration needed
  • Plenum-rated enclosure
  • Hinged mounting plate for quick and easy installation

Specifications

General Info
Product Line Wattstopper
Color Powder White
UPC Number 754182941742
Country Of Origin China
Dimensions
Product Width US 10.0 in
Product Weight US 6.17 lb
Product Volume US 689.1 cu in
Product Depth US 10.9 in
Product Height US 5.8 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;