


Specifications
General Info
Color | Ivory | ||
UPC Number | 754182940554 | ||
Countries Of Origin | China | ||
Product Line | Wattstopper |
Dimensions
Product Volume US | 20.13 cu in | ||
Product Width US | 2.0 in | ||
Product Height US | 4.48 in | ||
Product Weight US | 0.31 lb | ||
Product Depth US | 2.12 in |