text.skipToContent text.skipToNavigation

Discontinued - Emergency Lighting Control Unit

LMEC-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMEC-100 Emergency Lighting Control Unit allows Blanco or Araya lighting control devices (Logic modules) for normal lighting to also control emergency lighting installed within the area. With the loss of normal power, the fixture will go full 100% ON and full CCT if applicable to the Blanco or Araya lighting control devices. When normal power is restored, the lighting fixtures can be controlled and returned to their normal state.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bypasses line voltage and 0-10V dimming signal to ensure an emergency fixture illuminates at full brightness during a power interruption
  • Converts 20A of normal light fixtures to approved emergency lights
  • Universal mounting provides flush, fixture, plenum, or panel mounting
  • Small size ideal for junction box mounting in wireless lighting control systems
  • Test switch and LED allow for quick testing of proper function

Specifications

General Info
Product Line Wattstopper
UPC Number 754182945146
Country Of Origin United States

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;