Photosensor mounting bracket for wall mount applications
LMLS-MB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Photosensor mounting bracket for J-box mounting.
Mounting Type
Wall
- Box
- Wall
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182931187 | ||
Country Of Origin | China |
Dimensions
Product Width US | 5.0 in | ||
Product Weight US | 1.0 oz | ||
Product Volume US | 7.7 cu in | ||
Product Depth US | 1.1 in | ||
Product Height US | 1.4 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
pdf
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
dwg
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
dxf
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
png
90-921 - Classroom w/Daylighting
png
90-921 - Classroom w/Daylighting CAD Drawing
dwg
90-952 - Large Office w/Daylighting
pdf
90-952 - Large Office w/Daylighting
dxf
90-952 - Large Office w/Daylighting
png
90-952 - Large Office w/Daylighting
dwg
Single Zone Switching and Dimming Closed Loop Digital Photosensor CAD
dxf
View More
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this BAA compliant?
Thank you for your inquiry regarding the LMLS-MB1. The LMLS-MB1 is not compliant with the Buy America Act. Any part that is Buy America Act compliant will have a "-u" in the catalog number.
Date published: 2024-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1