text.skipToContent text.skipToNavigation

Architectural Dimming Panel - with Controller and Networking

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Panel can be configured with one or two LVOS-0-10PWM modules each controlling up to four 0-10V, four PWM, and/or four high-voltage relay loads
  • The panel may also be configured to support up to two modules
  • Powerful controller offers integration using multiple RS232, RS485, and Ethernet (LCAP44H)
  • Adding a BACnet enabled controller allows the entire panel to be part of a BACnet system
  • PoE (Power over Ethernet) switch for touchscreens and integration
  • Multiple levels of secure network access to the system
  • Panel includes easy to wire terminal blocks for simple field wiring
  • Custom fitted hinged door
  • Space allocated for adding emergency lighting relays
  • Low-voltage barrier
  • Auto backup: full project file and 52 week updates on included microSD card

Specifications

General Info
Product Line Vantage
UPC Number 840624125822
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What UL listings does this control panel have?

Asked by: Brad
Hi Brad, The Panel is UL, CUL, and CE listed. Please reach out to our tech. support team for further assistance. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-27
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LCAP44H, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT