text.skipToContent text.skipToNavigation

Architectural Dimming Panel - with Secondary Terminal Board and Networking

LCAP44HS Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Panel can be configured with one or two LVOS-0-10PWM modules each controlling up to four 0-10V, four PWM, and/or four high-voltage relay loads
  • The panel may also be configured to support up to two modules
  • Powerful controller offers integration using multiple RS232, RS485, and Ethernet (LCAP44H)
  • Adding a BACnet enabled controller allows the entire panel to be part of a BACnet system
  • PoE (Power over Ethernet) switch for touchscreens and integration
  • Multiple levels of secure network access to the system
  • Panel includes easy to wire terminal blocks for simple field wiring
  • Custom fitted hinged door
  • Space allocated for adding emergency lighting relays
  • Low-voltage barrier
  • Auto backup: full project file and 52 week updates on included microSD card

Specifications

General Info
Product Line Vantage
UPC Number 840624125853
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;