text.skipToContent text.skipToNavigation

CONTACT INPUT Stn 10 - DIN

CIS10-DIN Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DIN Contact Input Station is part of Wattstopper’s Architectural Dimming system and provides a single integration point for a large variety of sensor inputs and external switches. Each station features ten contact input channels for monitoring the open and close states from a variety of external devices. These devices include magnetic door contact switches, momentary switches, motion detectors, daylight sensors, and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides +12VDC 50mA of combined power to all device or power can be provided by another device
  • Integrated switch to trigger each input channel
  • LED indicator for each contact channel for channel-by-channel feedback
  • DIN mounted low-voltage device
  • Connect to the system via WireLink (wired) or RadioLink (wireless)
  • Accepts dry contact signal from a variety of sensor types

Specifications

General Info
Product Line Vantage
UPC Number 804428120735
Country Of Origin China
Dimensions
Product Length US 7.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;