text.skipToContent text.skipToNavigation

DIN POWER SUPPLY - 120-240 VOLT INPUT, 24VDC OUTPUT 2.5A

ACPDXXSM2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DIN Rail mounted Low-Voltage Output Station (LVOS) is used for the control and automation of LED and Fluorescent lighting loads requiring either 0-10V or pulse width modulation (PWM) for dimming control. The DIN LVOS can control up to eight 0-10V loads. Unlike other LVOS products the DIN LVOS does not have relays on-board for switching. It relies on an external relay station (RS8-L-DIN) or module (MDR8CW301) to do high-voltage switching.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rail mounted 0-10V
  • Communication via Station Bus
  • Controls up to eight 0-10V or four PWM outputs for control of LED or Fluorescent lighting
  • Each dimming channel can be programmed with a unique power profile to match the dimming curve of the lighting load
  • Allows for the addition of dry contact inputs to the automation network

Specifications

General Info
Product Line Vantage
UPC Number 840624142515
Country Of Origin China
Dimensions
Product Length US 5.0 in
Technical Information
Amperage 2.5 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;