text.skipToContent text.skipToNavigation

Discontinued - BLANCO3 LOGIC MODULE w/DLM CONTROL CARD

BLM3-DLM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Natural Tunable White Logic Module from Wattstopper enable fixtures to deliver the highest quality tunable lighting available while offering multiple intuitive control options.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Correlated Color Temperature (CCT) Range: 2700-6500K
  • 90+ Color Rendering Index (CRI) across the entire CCT range
  • In-line spectral capture and storage creates unique color model for each Zhaga-compliant LED array, resulting in consistent CRI and CCT across all arrays
  • Precision architectural dimming solution from 0.1-100% at any color temperature
  • On board thermal feedback ensures color consistency of less than 2 MacAdam ellipses from the blackbody curve

Specifications

General Info
Product Line Vantage
UPC Number 754182942220
Country Of Origin United States
Dimensions
Product Width US 1.0 in
Product Weight US 0.19 lb
Product Volume US 5.0 cu in
Product Depth US 5.0 in
Product Height US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;