text.skipToContent text.skipToNavigation

DMX RS232 GATEWAY - SUPPORTS 6 4 DEVICES

DMX-RS232-GW Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX Gateway (DMX-RS232-GW) provides a full DMX universe of 512 channels. This product is RS232 based, can be connected directly to the InFusion Controller, and is programmed via Design Center 4.2 software or higher providing simple programming install for DMX systems
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full support of a universe of 512 DMX channels
  • Programmed via Vantage’s Design Center software (4.2 or higher)
  • The DMX-RS232-GW is ideal for systems incorporating DMX control within the automated Vantage lighting control system.
  • All downstream communication from the Gateway is transmitted via defined/ standard DMX protocol packets

Specifications

General Info
Product Line Vantage
Color Red
UPC Number 840624140580
Country Of Origin Canada

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a way to connect an existing DMX control console to operate circuits that are connected to a LMRC? In other words, if a set of "house lights" are connected to a LMRC can these lights be operated by an external DMX controller.

Asked by: Roger Oblad
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Answered by: Tier 1 Tech Support
Date published: 2023-12-31
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DMX-RS232-GW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT