Retrofit kit for LI 8 relay panel interior
LMCP-LI8
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMCP retrofit kits provide a simple upgrade option to existing Wattstopper Lighting Integrator and other legacy relay panels (GE and Horton Controls SWC, SWS, SWSP and TLC panels). The kit is compatible with several common lighting relays, including HDR, RR7, and RR9. With the intelligence cards, the panel is fully compatible with the DLM technology platform and enables an optional MS/TP network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- DLM panel intelligence upgrades legacy relay panels without new wiring or relay replacement
- Easy setup via LMCT-100 handheld configuration tool
- Compatible with several commercially available and installed lighting relays
- Native BACnet MS/TP connectivity
- Can connect to Digital Lighting Management switches, sensors and input devices
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182936106 | ||
Country Of Origin | China |
Dimensions
Product Width US | 11.0 in | ||
Product Weight US | 3.35 lb | ||
Product Volume US | 544.9 cu in | ||
Product Depth US | 13.25 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Resources
Supporting Document
Cutsheet
Installation Instructions
LMCP-GE12 DLM GE SWS or TLC Relay to LMCP Retrofit Installation
pdf
LMCP-GE12 DLM GE SWS or TLC Relay to LMCP Retrofit Installation Instructions
pdf
LMCP-GE24/GE48 DLM GE SWS or TLC Relay to LMCP Retrofit Kit
pdf
LMCP-LI8, LI24, and LI48 Retrofit Kits Installation Instructions (French)
pdf
LMCP-LI8, LI24, and LI48 Retrofit Kits Installation Instructions (Spanish)
pdf
LMCP-LI8/LI24/LI48 DLM LI to LMCP Retrofit Kits
pdf
View More
CAD Drawings
90-812 - Typical DLM Switch to LMCP Panel Wiring
dwg
90-812 - Typical DLM Switch to LMCP Panel Wiring
pdf
90-812 - Typical DLM Switch to LMCP Panel Wiring
dxf
90-813 - Typical DLM Sensor to LMCP Panel Wiring
dxf
90-813 - Typical DLM Sensor to LMCP Panel Wiring
dwg
90-813 - Typical DLM Sensor to LMCP Panel Wiring
pdf
90-814 - Typical Photocell to LMCP Panel Wiring
pdf
90-814 - Typical Photocell to LMCP Panel Wiring
dxf
90-814 - Typical Photocell to LMCP Panel Wiring
dwg
90-815 - Typical Daylighting to LMCP Panel Wiring
pdf
90-815 - Typical Daylighting to LMCP Panel Wiring
dxf
90-815 - Typical Daylighting to LMCP Panel Wiring
dwg
90-891 - Typical LMCP8 Panel Interior
dwg
90-891 - Typical LMCP8 Panel Interior
pdf
90-891 - Typical LMCP8 Panel Interior
dxf
90-892 - Typical LMCP24 Panel Interior
dxf
90-892 - Typical LMCP24 Panel Interior
dwg
90-892 - Typical LMCP24 Panel Interior
pdf
90-893 - Typical LMCP48 Panel Interior
pdf
90-893 - Typical LMCP48 Panel Interior
dwg
90-893 - Typical LMCP48 Panel Interior
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have an LC&D GR2400 lighting panel. Do you have a retrofit that can drive these lighting relays? Once I have a solution, I've got about 15 to retrofit. Thanks,
We do not have a retrofit kit specifically designed to work with the LC & D GR2400 panel, but we may have options to work with your application. Please see the "Where to Buy" link at the top right of our web page to contact your local Wattstopper Rep for more information.
Date published: 2024-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1