text.skipToContent text.skipToNavigation

High/Low PIR Fixture Sensor Universal Voltage, 120-480VAC

FSP-221B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
Color None
Footprint None
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
  • Fully adjustable high and low dimmed light levels
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Adjustable via handheld wireless configuration tool
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cutoff delay

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182939497
Country Of Origin China
Dimensions
Product Width US 6.0 in
Product Weight US 0.45 lb
Product Volume US 90.0 cu in
Product Depth US 6.0 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Sensor Type Daylight, Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a specification for short test?

Asked by: Anonymous
For a fairly quick functional test, you can simply set: High Mode to 10 Low Mode to 1 Time Delay to 30 seconds Cutoff to 1 minute Sens. to Low Setpoint, Fade up, and Fade down, and Photocell to DIS ======================= This will turn lights to full bright with motion, then to 10% brightness after 30 seconds of no motion, then OFF after an additional 1 minute of No Motion. Motion will again turn lights on to full brightness. Photocell can then be adjusted to verify photocell functionality.
Answered by: Tier 1 Tech Support
Date published: 2024-02-19

About your mounting height recommendation of 40' max., is your device still functional when mounted at 50'? What is the impact on the operation?

Asked by: Besner
The sensor can be mounted at 50 ft but recommended and tested mounted at 40ft. The footprint of the sensing field will increase in size and be less effective. It should still be able to trigger the lights but also should be tested on location for actual coverage and proper operation.
Answered by: Tier 1 Tech Support
Date published: 2023-03-01
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FSP-221B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT