text.skipToContent text.skipToNavigation

L-Plate Industrial Mounting Bracket for Sensors

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MB-1 and MB-2 are durable mounting brackets used to install occupancy sensors in a variety of settings. Both brackets include adjustable plates that allow sensor rotation to achieve the desired angle for optimal coverage. The brackets also include built-in bubble levels that afford the installer reliable guides to ensure the bracket is correctly positioned before adjusting the sensor. The MB-1 and MB-2 are constructed of aluminum with a clear powder coating finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brushed aluminum construction
  • Mounting plates adjustable to preset angles
  • HID fixture bracket (MB-2)
  • Multiple mounting options with MB-1
  • Compatible with most Wattstopper occupancy sensors
  • Built-in bubble level for accurate installation

Specifications

General Info
Product Line Wattstopper
UPC Number 754182782017
Country Of Origin China
Application Sector Industrial
Dimensions
Product Width US 3.0 in
Product Weight US 0.55 lb
Product Volume US 115.5 cu in
Product Depth US 11.0 in
Product Height US 3.0 in
Technical Information
Compatibility Wattstopper Occupancy Sensors
Bracket Sensor Mounting Bracket

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;