text.skipToContent text.skipToNavigation

8 outlet power strip w/Automatic-on sensor

IDP-3050-A Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Isolé IDP-3050 is an energy-saving control system that provides maximum surge and noise suppression while keeping plug load equipment off when there is no occupancy. It consists of an eight-outlet power strip and a personal occupancy sensor.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Energy-saving control system for desktop plug load equipment
  • Eight-outlet power strip with surge protection
  • Six outlets are controlled by occupancy; two outlets are uncontrolled
  • Personal sensor signals controlled equipment on and off based on occupancy

Specifications

General Info
Product Line Wattstopper
UPC Number 754182913015
Country Of Origin China
Number of Receptacles 8
Features Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 7.0 in
Product Weight US 2.5 lb
Product Volume US 240.62 cu in
Product Depth US 13.75 in
Product Height US 2.5 in
Technical Information
Maximum Surge Current 48000 A
Cord Length 6 ft
Amperage 12 A
Input Voltage 12 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Some websites state that this has been discontinued. Is it still being offered for sale? If available who near Oshkosh WI would sell/stock this item.

Asked by: Michael Franz
The IDP-3050 has been discontinued and we do not have any stock left for sale.
Answered by: Justin
Date published: 2024-02-07
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IDP-3050-A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT