Wire Cage for Wall Mount, for CB/CI/DT sensor
WC-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged. The cages use a strong, durable, web-like design and are constructed with 3/16” coated steel wire. They are ideal for installation in gymnasiums, racquetball courts, classrooms and other institutional facilities, or any area susceptible to vandalism. They are low in cost and simple to install. By protecting occupancy sensors from damage, they also reduce maintenance costs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182920617 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 1.0 lb | ||
Product Volume US | 416.4 cu in | ||
Product Depth US | 10.25 in | ||
Product Height US | 6.5 in |
Technical Information
Compatibility | Wattstopper Occupancy Sensors |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1