text.skipToContent text.skipToNavigation

Wire Cage for Wall Mount, PW/UW/DW/WS/WN/WD/AS/TS

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged. The cages use a strong, durable, web-like design and are constructed with 3/16” coated steel wire. They are ideal for installation in gymnasiums, racquetball courts, classrooms and other institutional facilities, or any area susceptible to vandalism. They are low in cost and simple to install. By protecting occupancy sensors from damage, they also reduce maintenance costs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps prevent occupancy sensors from being tampered with or damaged
  • Constructed from strong, durable coated steel wire
  • Simple installation
  • Simple installation

Specifications

General Info
Product Line Wattstopper
UPC Number 754182920648
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 6.8 in
Product Weight US 0.7 lb
Product Volume US 81.6 cu in
Product Depth US 4.8 in
Product Height US 2.5 in
Technical Information
Compatibility Wattstopper Occupancy Sensors

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;