text.skipToContent text.skipToNavigation

Ultrasonic Ceiling Occupancy Sensor, 24VDC, 2000 sq ft, USA

UT-300-3-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper’s UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Architecturally appealing low-profile appearance
  • Ultrasonic diffusers give more comprehensive coverage
  • Accepts low-voltage switch input for manual-on operation
  • Plug terminal wiring for quick and easy installation
  • Walk-through mode increases savings potential
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Product Line Wattstopper
UPC Number 754182928880
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;