text.skipToContent text.skipToNavigation

Discontinued - PIR Ceiling Occupancy Sensor, 500 sq ft, 24VDC

CI-200-1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CI-300-1

Wattstopper’s CI-200 Series Passive Infrared (PIR) Ceiling Sensors provide 360° coverage to detect occupancy in the controlled area. These low-profile sensors reliably control lighting in a variety of applications.
Contact Rating 1 A @ 30 VDC/VAC
  • 1 A @ 30 VDC/VAC
Footprint 500 sq ft
  • 500 sq ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 360° coverage
  • User-adjustable time delay and sensitivity
  • Low-profile design
  • Built-in light level sensor
  • Isolated relay for use with HVAC or other control systems
  • ASIC enhances reliability and helps eliminate false triggers
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  CI-300-1
UPC Number 754182913299
Country Of Origin China
Technical Information
Sensor Type Occupancy

Resources

CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
png
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dxf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dwg
57-039-2 - CI Series Sensor Installation
dwg
57-039-2 - CI Series Sensor Installation
dxf
57-039-2 - CI Series Sensor Installation
pdf
57-039-2 - CI Series Sensor Installation
png
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CI-200
dwg
CI-200
dxf
CI-200
png
CI-200-1
png
CI-200-1
dwg
CI-200-1
dxf
CI-200-1cp - CI-200-1 Coverage Pattern
png
CI-200-1cp - CI-200-1 Coverage Pattern
dwg
CI-200-1cp - CI-200-1 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
png
CI-200cp - CI-200 Coverage Pattern
dwg
CI-205
png
CI-205
dwg
CI-205
dxf
CI-205-1
png
CI-205-1
dxf
CI-205-1
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a ci 200 series installed in some massage rooms. They are at max setting of 30 minutes and the lights are coming on halfway through a 1 hour session. Is there a solution for this?

Asked by: Mike
Please reach out to our tech. support team for further assistance with over-riding this sensor. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

If I set the dip switch 6 to on/enable override, Does the sensor still do auto off or will the sensor be manual on/manual off?

Asked by: Frank
setting DIP switch #6 to bypass will override all the sensor’s occupancy control functions. Lights can still be manually on/off controlled with a light switch.
Answered by: Tier 1 Tech Support
Date published: 2023-12-15

Lights cycle on and off , been install for 10 years , just start this issue, power supply BZ-50 or sensor CI-205 problem? Are sensor W-500A and W-1000A obsolete ? if so what Replacement recommend ?

Asked by: Michael Brown
Most likely the power pack is the cause. W500A DISC REC SUB UT3051 W1000A DISC REC SUB UT3052
Answered by: Legrand Technical Support
Date published: 2022-10-24

I would like to completely disable the sensor. How can I do this?

Asked by: MSSLA
Place all of the dip switches in the On position except for number 6, it will remain Off. This will place the sensor into Service mode.
Answered by: Tier 1 Tech Support
Date published: 2021-09-15
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CI-200-1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT