Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24VDC, 1000 sq ft
W-1000A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by UT-305-2
Wattstopper’s W Series Ultrasonic Ceiling Sensors are versatile motion detectors that control lighting in a wide variety of applications. W Series Sensors can be used individually or as part of an integrated system of Wattstopper lighting control products.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off based on occupancy to reduce energy costs
- Adjustable time delay from 15 seconds to 15 minutes
- Automatic or manual-on operation when used with a BZ-150 Power Pack
- Hallway and 500, 1000 and 2000 square foot coverage available
- Ideal for open office areas, conference rooms and restrooms
- Advanced Signal Processing (ASP) circuitry automatically adjusts detection threshold
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | UT-305-2 | ||
UPC Number | 754182112043 | ||
Country Of Origin | China |
Technical Information
Sensor Type | Occupancy |
Resources
CAD Drawings
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
pdf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dxf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dwg
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
pdf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dwg
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
png
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
png
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
png
57-039 - W Series Ultrasonic Sensor Installation
dwg
57-039 - W Series Ultrasonic Sensor Installation
pdf
57-039 - W Series Ultrasonic Sensor Installation
dxf
57-039 - W Series Ultrasonic Sensor Installation
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
pdf
57-203-1 - Single zone of DM activated by any 24VDC sensor
dwg
57-203-1 - Single zone of DM activated by any 24VDC sensor
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dwg
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
pdf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
png
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dwg
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
pdf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
png
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dwg
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dxf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
Daylighting Floor Plan
pdf
W-1000A
dxf
W-1000A
dwg
W-1000A
png
W-1000ACP - W-1000A, W-1050A Coverage Pattern
png
W-1000ACP - W-1000A, W-1050A Coverage Pattern
dxf
W-1000ACP - W-1000A, W-1050A Coverage Pattern
dwg
W-2000A
dwg
W-2000A
png
W-2000A
dxf
W-2000ACP - W-2000A, W-2050A Coverage Pattern
dwg
W-2000ACP - W-2000A, W-2050A Coverage Pattern
dxf
W-2000ACP - W-2000A, W-2050A Coverage Pattern
png
W-2000H
dwg
W-2000H
png
W-2000H
dxf
W-2000Hcp - W-2000H Coverage Pattern
dxf
W-2000Hcp - W-2000H Coverage Pattern
png
W-2000Hcp - W-2000H Coverage Pattern
dwg
W-500A
dxf
W-500A
dwg
W-500A
png
W-500ACP - W-500A, W-550A Coverage Pattern
png
W-500ACP - W-500A, W-550A Coverage Pattern
dxf
W-500ACP - W-500A, W-550A Coverage Pattern
dwg
View More
Case Studies
Award-winning Army Reserve Facility Saves $16,000/year with Occupancy Sensors by The Watt Stopper
pdf
Blom Brothers retail furniture store receives quick payback with Watt Stopper occupancy sensors
pdf
Design firm sets green example for clients with Watt Stopper Lighting Controls
pdf
Lighting Controls from The Watt Stopper Contribute to "Greenest" Building
pdf
The Watt Stopper Occupancy Sensors Reduce University Lighting Load by 30%
pdf
Westinghouse Savannah River Company Saves $27,000/year with Occupancy Sensors
pdf
View More
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hola, desde Chile, como se regula para q se encienda la luz a mayor distancia? Ahora solo encienden cuando se está muy cerca del sensor. Si aumento sensibilidad quedan prendida la luz mucho tiempo Saludos
Hola,
El sensor tiene dos ajustes, uno es el tiempo de retardo y el segundo es sensibilidad. Sera possible que estamos umentando el de tiempo, porfavor llamenos a 1-800-879-8585 para mas asistencia gracias!
Date published: 2024-02-01
What type of pin or plug fits into the "bypass" jack to put the sensor in override mode? At this time any original spare parts are long lost and I hope a normal available item can be used in place of the originally supplied pin. Thank you
The override jack accepts a metal 3/32" diameter pin.
An alternative way to bypass the sensor would be to physically undo the control output wire and connect it directly to the 24V connection on the sensor, which would permantly put the room in "Occupied" status.
Date published: 2024-01-22
I got W-1000A sensor and the sensor range are getting less ( 1-3 feet) is this time to replace new sensor or it's power pack issue? Thanks.
That sounds like a sensor issue - the power pack appears to be working properly, but the sensor is not signaling it to turn on early enough - the sensitivity of the senosr appears to be decreasing and probably needs to be replaced.
Date published: 2023-12-06
Is this item still sell able? Or already obsolete?
The W series sensors are no longer manufactured by wattstopper. You may find them for sale on the market until they run out but they a obsolete as of this monment.
Date published: 2023-07-17
Is it possible to buy a replacement mounting bracket only?
Unfortunately the mounting bracket for the W Series sensors is not available as a separate part.
Date published: 2022-02-01
Can I use the Wattstopper W-1000A Ultrasonic Ceiling Sensor with BZ-150 Power Pack to control multiple light circuits in the same room?
The short answer is, Yes. You can wire up to 10 BZ power packs in a series. The limit of sensors per power pack will be stated in the installation document for the chosen sensor. The following wiring diagram explains how they would be wired.
Date published: 2021-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1