text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24VDC, 2000 sq ft

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  UT-305-3

Wattstopper’s W Series Ultrasonic Ceiling Sensors are versatile motion detectors that control lighting in a wide variety of applications. W Series Sensors can be used individually or as part of an integrated system of Wattstopper lighting control products.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns lights on and off based on occupancy to reduce energy costs
  • Adjustable time delay from 15 seconds to 15 minutes
  • Automatic or manual-on operation when used with a BZ-150 Power Pack
  • Hallway and 500, 1000 and 2000 square foot coverage available
  • Ideal for open office areas, conference rooms and restrooms
  • Advanced Signal Processing (ASP) circuitry automatically adjusts detection threshold

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  UT-305-3
UPC Number 754182114047
Country Of Origin China
Technical Information
Sensor Type Occupancy

Resources

CAD Drawings
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
pdf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dxf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dwg
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
pdf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dwg
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
png
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
png
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
png
57-039 - W Series Ultrasonic Sensor Installation
dwg
57-039 - W Series Ultrasonic Sensor Installation
pdf
57-039 - W Series Ultrasonic Sensor Installation
dxf
57-039 - W Series Ultrasonic Sensor Installation
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
pdf
57-203-1 - Single zone of DM activated by any 24VDC sensor
dwg
57-203-1 - Single zone of DM activated by any 24VDC sensor
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dwg
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
pdf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
png
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dwg
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
pdf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
png
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dwg
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dxf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
Daylighting Floor Plan
pdf
W-1000A
dxf
W-1000A
dwg
W-1000A
png
W-1000ACP - W-1000A, W-1050A Coverage Pattern
png
W-1000ACP - W-1000A, W-1050A Coverage Pattern
dxf
W-1000ACP - W-1000A, W-1050A Coverage Pattern
dwg
W-2000A
dwg
W-2000A
png
W-2000A
dxf
W-2000ACP - W-2000A, W-2050A Coverage Pattern
dwg
W-2000ACP - W-2000A, W-2050A Coverage Pattern
dxf
W-2000ACP - W-2000A, W-2050A Coverage Pattern
png
W-2000H
dwg
W-2000H
png
W-2000H
dxf
W-2000Hcp - W-2000H Coverage Pattern
dxf
W-2000Hcp - W-2000H Coverage Pattern
png
W-2000Hcp - W-2000H Coverage Pattern
dwg
W-500A
dxf
W-500A
dwg
W-500A
png
W-500ACP - W-500A, W-550A Coverage Pattern
png
W-500ACP - W-500A, W-550A Coverage Pattern
dxf
W-500ACP - W-500A, W-550A Coverage Pattern
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;