High Bay Base Module 208/240 V 60 Hz, w/extender module
HB330W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB300C, HB330C, HB340C, and HB350C control lighting in high mount areas where low ambient temperature is a concern. The sensors turn lights on and off based on occupancy, and install directly to industrial T5 or T8 fixtures via surface mount, snap-in connector mounts through a 1/2” knockout with 18” leads to the back box, or optional Extender Module. The modular lenses required to operate (ordered separately) are specially designed to provide reliable coverage from a wide range of mounting heights.
Voltage
208 V
- 24 VDC
- 120/277 VAC
- 208 V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182924028 | ||
Country Of Origin | China |
Dimensions
Product Width US | 5.0 in | ||
Product Weight US | 0.51 lb | ||
Product Volume US | 102.0 cu in | ||
Product Depth US | 6.0 in | ||
Product Height US | 3.4 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1