text.skipToContent text.skipToNavigation

High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/Lens

HBP-112-L7 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces. The lens is engineered to provide reliable coverage from a wide range of mounting heights (15ft to 40ft), and coverage can be masked for aisleway applications using a snap-on accessory (included). A hold-off daylighting feature keeps lighting off when the ambient light level is above the selected threshold. Time delay and light level settings can be adjusted via function-specific trimpots. The HBP-111 can also be adjusted remotely using a wireless configuration tool.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact line voltage sensor with integral lens for all high bay applications
  • 360° coverage from 15’-40’; lens covers 100’ diameter area from 40’ height; rotatable snap-on aisleway masking
  • Adjustable time delay and hold-off daylighting level
  • HBP-111 adjustable via handheld wireless configuration tool
  • 120, 277, 347V, 60Hz or 230V, single phase, 50Hz operation
  • cULus listed snap-in mounting hardware

Specifications

General Info
Product Line Wattstopper
UPC Number 754182935116
Country Of Origin China
Features IR (Infrared), Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 5.0 in
Product Weight US 0.5 lb
Product Volume US 78.75 cu in
Product Depth US 5.25 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Response Frequency 50/60 Hz
Sensor Type Occupancy
Sensing Range 100 ft diameter at 40 ft high
Voltage 120/277/347 V
Connection Type Wired
Load 1000-1500VA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the LED wattage load max on this at 120v?

Asked by: Jesse
It is rated for 1000Va, which equals to 700 Watts.
Answered by: Legrand Technical Support
Date published: 2024-01-15
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HBP-112-L7, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT