text.skipToContent text.skipToNavigation

0-10V PIR in FIXTURE SENSOR BL E12-32V

0-10V PIR Indoor/Outdoor Fixture Sensor, w/BLE is rated 1.0 out of 5 by 1.
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FSP-301, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT

The FSP-3x1 sensors provide continuous dimming intensity control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting unlimited sensor profiles. The FSP-3x1 family is available in three different voltage configurations adding flexibility to your fixture design or project.
Voltage 12 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures
  • Fully adjustable high and low dimmed light levels
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Continuous dimming for Energy Code Compliance
  • Adjustable via the iOS® or Android® Sensor Configuration App
  • Choice of four lenses for mounting heights from 8 ft. to 40 ft.
  • Adjustable time delay and cutoff delay

Specifications

General Info
Product Line Wattstopper
UPC Number 754182943678
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.17 lb
Product Volume US 9.44 cu in
Product Depth US 1.5 in
Product Height US 1.7 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Daylight, Occupancy

Reviews

Rated 1 out of 5 by from Bluetooth Unappetizing for Manufacturing Setting I am a manufacturing engineer at a lighting assembly plant. Our customers expect programming different from the default settings. The sensor configuration app and programming process has more than tripled the programming cycle time, and increased maintenance activities over the FSP-2XX. It takes a full minute to wait for the sensor to boot up and be ready for programming, and often causes the bluetooth of the phone to require the phone to be factory reset.
Date published: 2022-05-16
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FSP-301, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What type of Bluetooth chip do these sensors use? Bluetooth LE 4.0?

Asked by: Daniel
We're currently using BLE 4.2.
Answered by: Tier 1 Tech Support
Date published: 2024-01-26

We have lights that when we try to connect it says password does not match 

Asked by: J
J, If the sensor has been programmed and the password was changed we will need to reset the sensor. The button on the FSP-301 is used to to reset the unit. • Press and Hold for 10 seconds – Any jobsite passwords in which the device is bound will reset, then the device will reboot.
Answered by: Justin
Date published: 2024-01-25

Why would the app say the sensor is only seeing 1fc?

Asked by: Travis Creswell
If you're talking about the photocell setting under Configuration - that is the current photocell setting. If you're see only 1 FC in the 'Controls' section, it would indicate that the sensor is only seeing 1 FC of ambient light - if that's obviously incorrect, make sure that the photocell of the sensor is unobstructed. If this is still an issue, please call our Tech Support number (800-879-8585) and we'd be happy to assist with troubleshooting.
Answered by: Tier 1 Tech Support
Date published: 2024-01-12

How do I know which fixtures I have programmed already and which ones I haven’t ?

Asked by: B.C.
You can check the current settings in the programmed FSP-211 using the FSIR remote and selecting the current settings and pointing at the sensor to read settings.
Answered by: Tier 1 Tech Support
Date published: 2023-05-18

can these FSP311 sensors be grouped in different zones?

Asked by: Ronald Cote
Please reach out to our tech. support team for further assistance with this question. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-04-20

Does this device use any components manufactured by Huawei, STE, Hytera, Hangzhou Hikvision, or Dahua?

Asked by: Steve
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Answered by: Tier 1 Tech Support
Date published: 2022-06-07

Inverter cycle power, fixture initially turns back on and seems to go through reboot process that lasts around 30-60 seconds. Once boot sequence completed relay opens and the fixture remains off until it is triggered by motion, wont pass inspection Ideas?

Asked by: Bob
It would be best to contact Wattstopper Tech Support at 1-800-879-8585 option#1 for us to gather more information to help resolve your issue.
Answered by: Tier 1 Tech Support
Date published: 2022-06-07
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_FSP-301, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT