text.skipToContent text.skipToNavigation

DALI 0-10 OUTDOOR PIR SENSOR LO MOUNT KO MOUNT GRAY

FDP-301-L2-TG Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two lens configurations for mounting heights from 8’ to 40’
  • Continuous dimming provides energy code compliance
  • Bluetooth Sensor Configuration App allows easy commissioning from ground level
  • Stream-lined design for seamless fixture integration
  • Manual reset button for security recovery
  • IP66 rated housing

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182940875
Country Of Origin China
Dimensions
Product Width US 3.4 in
Product Volume US 30.1 cu in
Product Depth US 3.4 in
Product Height US 2.6 in
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is maximum device spacing to support bluetooth mesh coverage. None of the collateral seems to state a devicce communication distance beyond the initial programing.

Asked by: Pat
The FDP-301 sensor is a stand-alone device. It does not use Bluetooth communication for anything other than programming. Please contact Wattstopper Technical Support @ 800-879-8585 if you have further questions.
Answered by: Justin
Date published: 2024-04-18

Do you have more info about the Zhaga D4i certification by now?

Asked by: Bureau Technique
Please reach out to our tech. support team for further assistance with this question. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

We are using your part no FDP-301-L7-TG with 1 to 10V interface. 1. We want to know what is the minimum time time period that must elapsed after motion detection which can be configured. 2. What is time resolution which can be configured?

Asked by: Mukesh Kumar
Good evening, I you are still needing help from Wattstopper tech support I would recommend contacting Wattstopper at 1-800-879-8585 option#1.
Answered by: Tier 1 Tech Support
Date published: 2022-06-21

Hello - Will this product be certified by Zhaga-D4i? If yes, when?

Asked by: Michael
We do not have any information available on Zhaga-D4i certification implementation at this time. This will be updated as more information becomes available.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_FDP-301-L2-TG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT