text.skipToContent text.skipToNavigation

DALI OUTDOOR PIR SENSOR LO MOUNT SOCKET CONNECT GRAY

FDP-301SR-L2-TG Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two lens configurations for mounting heights from 8’ to 40’
  • Continuous dimming provides energy code compliance
  • Bluetooth Sensor Configuration App allows easy commissioning from ground level
  • Stream-lined design for seamless fixture integration
  • Manual reset button for security recovery
  • IP66 rated housing

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182940912
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.41 lb
Product Volume US 65.12 cu in
Product Depth US 4.4 in
Product Height US 4.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I wanted to know if I have a FDP-301SR sensor with L7 PIR Dali, so can you give me information on the detection speed of the vehicle by the sensor? maximum speed of the vehicle detected by the sensor?

Asked by: Anonymous
The FDP-301SR is designed to work in areas like parking spaces, pedestrian pathways, warehouses, and gas stations. It is not designed to work for roadway detection and does not have any way to measure speed.
Answered by: Justin
Date published: 2024-01-31

I would like to know below aspects - Can I update the latest firmware ? - Is it having any MB0 implemented? - Is it D4i compatible? - I want to get the GTIN or manufacturing info from this sensor.

Asked by: Srinivasarao
FDP-301SR firmware can be upgraded via the Legrand Sensor Configuration App. For additional sensor parameter details, please contact Wattstopper Technical Support at 800-879-8585, or your local Legrand Wattstopper Sales Rep.
Answered by: Tier 1 Tech Support
Date published: 2023-12-07
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FDP-301SR-L2-TG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT