DALI OUTDOOR PIR SENSOR HI MOUNT SOCKET CONNECT WHITE
FDP-301SR-L7-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two lens configurations for mounting heights from 8’ to 40’
- Continuous dimming provides energy code compliance
- Bluetooth Sensor Configuration App allows easy commissioning from ground level
- Stream-lined design for seamless fixture integration
- Manual reset button for security recovery
- IP66 rated housing
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182940943 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.41 lb | ||
Product Volume US | 65.12 cu in | ||
Product Depth US | 4.4 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Comment désactiver les PIR? . Comment faire pour les "déconfigurer" via l'application de tel manière que le luminaire ne prenne plus en considération la paramétrisation des PIR?
To force the fixture ON or OFF (basically bypassing the motion sensor) you can set the Sensitivity to ON-Fix (relay closed - fixture ON) or OFF-Fix (relay open - fixture OFF).
Date published: 2024-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1