Discontinued - Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey
DW-100-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-301-G
The DW-100 dual technology wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies, and can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-301-G | ||
Color | Gray | ||
UPC Number | 754182919079 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.45 lb | ||
Product Volume US | 40.62 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 8.3 A | ||
Indicator | LED Light | ||
Wattage | 1200 W | ||
Sensing Range | Minor motion: PIR 20x15 ft, Ultrasonic 15x15 ft,Major motion: PIR 35x30 ft, Ultrasonic 20x20 ft | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
CAD Drawings
Installation Instructions
Product Environmental Profile
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the DW-100 be installed is showers?
Hello,
The DW-100 is not rated for in-shower installations.
Best Regards,
Technical Support
Date published: 2023-08-07
can you turn off the manual on and off on the unit? and if not is there a way taht when someone turns it on or off it goes back to the automatic mode?
Hi John,
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-27
Can the color of the device be changed with a new cover?
Sorry, no we do not sell color change kits.
Date published: 2023-03-17
Does it record you and allow others people to watch what you do?
Our sensors only employ InfraRed and/or ultrasonic technology. They do not have any A/V capabilities.
Date published: 2023-01-13
Does the DW-100 and DT-355 require power packs?
No, they are both line voltage sensors.
Date published: 2023-01-13
how to set dip switches on DSW -301 TO TURN ON & OFF BY WALK THROUGH
Walk-Through Mode - (DIP #3 need to be ON):
The DSW sensor turns the load OFF 3 minutes after the area is initially occupied if no motion is detected after the first 30 seconds. If motion continues beyond the first 30 seconds, the set time delay applies.
Date published: 2022-12-05
Bazaarvoice SAP Hybris Integration Version 2.8.1